Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Interface Kit, Q Series Housing to Power Supply, DC Arc Lamps

Specifications

  • Type
    DC Arc Lamp Ignition Kit
  • Lamp Type
    Xenon and Mercury Arc Lamps
  • Lamp Wattage
    50 - 100 W

Related Products

Compatible Lamps

Compare Description Drawings, CAD & Specs Avail. Price
Mercury Arc Lamps6281Arc Lamp, Mercury, 100 W, 0.25 x 0.25 mm Effective Arc Size
$210
Mercury Arc Lamps6282Arc Lamp, Mercury, 50 W, 0.2 x 0.35 mm Effective Arc Size
In Stock
$245
Xenon Arc Lamps6251NSXenon Arc Lamp, 75 W, 0.25 x 0.5 mm Effective Arc Size
3 Weeks
$400
Xenon Arc Lamps6257Xenon Arc Lamp, 100 W, Ozone Free
In Stock
$600
Xenon Arc Lamps6263Xenon Arc Lamp, 75 W, Ozone Free
In Stock
$415

Compatible Power Supplies

Compare Description Drawings, CAD & Specs Avail. Price
Arc Lamp Power Supplies69907Arc Lamp Power Supply, Universal, 40 to 200 Watt$5,800

Compatible Lamp Housings

Compare Description Drawings, CAD & Specs Avail. Price
Q Series Lamp Housing 60000Lamp Housing, Q Series, Adjustable Reflectors & Up to 4 Condensers
In Stock
$2,160