Arc Lamp Power Supply, Universal, 40 to 200 Watt

The 69907 Universal Arc Lamp Power Supply is used to power light source kits rated up to 200 W as well as 200 W solar simulators. It is highly regulated and maintains a very stable light output. For long-term stability-critical applications, the Digital Exposure System is recommended. It can compensate for factors beyond the power supply’s control, such as lamp aging, electrode erosion, and gas absorption. The 69907 has an RS-232 computer interface in order to set the lamp operating parameters, monitor the light output levels, and turn power on/off remotely.
Use 70050 cable when powering a xenon or mercury-xenon lamp.
Use 70051 cable when powering a mercury lamp.
Specifications
- Lamp Wattage40 - 200 W (Recommended)
40 - 300 W (Maximum) - Operating ModeConstant Power or Constant Current
- Light Ripple< 0.5% RMS
- Digital Meter Resolution, Current0.1 A
- Digital Meter Resolution, Power1 W
- Digital Meter Resolution, Voltage0.1 VDC
- Accuracy< 0.1% (% full scale)
- Line Regulation± 0.05%
- Power Requirements95 - 264 VAC, 47 - 63 Hz
- Operating Temperature10 - 40°C
- Safety Interlock Voltage12 VDC/GND
- Input Circuit Breaker5 A, 2 Pole
- Dimensions16.0 x 12.0 x 5.18 inch [406 x 305 x 131.6 mm] (L x W x H)
- Weight20 lbs. [9 kg]
Resources & Downloads
2D Product Drawings
699XX Dimensions(518.3 kB, PDF)
Manuals
Oriel 69907 Power Supply User Manual(532.9 kB, PDF)
Other
MKS EU ROHS3 - 699XX Series Lamp Power Supplies.pdf(243.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 69910Arc Lamp Power Supply, Mercury Lamps, 160 to 500 Watt | |||||
![]() | 69911Arc Lamp Power Supply, Xenon and Mercury/Xenon Lamps, 160 to 500 Watt | 4 Weeks | ||||
![]() | 69920Arc Lamp Power Supply, Universal, 350 to 1000 Watt | 1 Week | ||||
![]() | 69922Arc Lamp Power Supply, Universal, 800 to 1800 Watt | 1 Week |
Compatible Lamps
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6251NSXenon Arc Lamp, 75 W, 0.25 x 0.5 mm Effective Arc Size | 3 Weeks | ||||
![]() | 6263Xenon Arc Lamp, 75 W, Ozone Free | In Stock | ||||
![]() | 6257Xenon Arc Lamp, 100 W, Ozone Free | In Stock | ||||
![]() | 6254Xenon Arc Lamp, 150 W, UV Enhanced | In Stock | ||||
![]() | 6255Xenon Arc Lamp, 150 W, Ozone Free | |||||
![]() | 6256Xenon Arc Lamp, 150 W, 0.5 x 1.5 mm Effective Arc Size | In Stock | ||||
![]() | 6282Arc Lamp, Mercury, 50 W, 0.2 x 0.35 mm Effective Arc Size | In Stock | ||||
![]() | 6281Arc Lamp, Mercury, 100 W, 0.25 x 0.25 mm Effective Arc Size | |||||
![]() | 6290Mercury-Xenon Arc Lamp, 200 W, Ozone Free | In Stock |
Compatible Light Source Kits
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Low Power Q Series Xenon Light SourcesLow Power Q Series Xenon Light Sources | |||||
![]() | Low Power Research Series Xenon Light SourcesLow Power Research Series Xenon Light Sources | |||||
![]() | Low Power Q Series Mercury Light SourcesLow Power Q Series Mercury Light Sources | |||||
![]() | Low Power Research Series Mercury Light SourcesLow Power Research Series Mercury Light Sources |



















