Arc Lamp Power Supply, Universal, 350 to 1000 Watt

The 69920 Universal Arc Lamp Power Supply is used to power 450 W and 1000 W solar simulators and light source kits. It is highly regulated and maintains a very stable light output. For long-term stability-critical applications, the Digital Exposure Systems are recommended. It compensates for factors beyond the power supply’s control, such as lamp aging, electrode erosion, and gas absorption. The 69920 has an RS-232 computer interface in order to set the lamp operating parameters, monitor the light output levels, and turn power on/off remotely.
Specifications
- Lamp Wattage350 - 1000 W (Recommended)
350 - 1200 W (Maximum) - Operating ModeConstant Power or Constant Current
- Light Ripple< 1% RMS
- Digital Meter Resolution, Current0.1 A
- Digital Meter Resolution, Power1 W
- Digital Meter Resolution, Voltage0.1 VDC
- Accuracy< 0.1% (% full scale)
- Line Regulation± 0.05%
- Power Requirements95 - 264 VAC, 47 - 63 Hz
- Operating Temperature10 - 40°C
- Safety Interlock Voltage12 VDC/GND
- Input Circuit Breaker12 A, 2 Pole
- Dimensions16.0 x 12.0 x 5.18 inch [406 x 305 x 131.6 mm] (L x W x H)
- Weight20 lbs. [9 kg]
Resources & Downloads
Manuals
Oriel 69920 Power Supply User Manual(264.3 kB, PDF)
2D Product Drawings
699XX Dimensions(518.3 kB, PDF)
Other
MKS EU ROHS3 - 699XX Series Lamp Power Supplies.pdf(243.9 kB, PDF)
Related Products
Spare Parts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 70052Power Supply Cable Set, 6 ft. Length, for 69920 and 69922 Power Supplies | 4 Weeks |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 69907Arc Lamp Power Supply, Universal, 40 to 200 Watt | 2 Weeks | ||||
![]() | 69910Arc Lamp Power Supply, Mercury Lamps, 160 to 500 Watt | In Stock | ||||
![]() | 69911Arc Lamp Power Supply, Xenon and Mercury/Xenon Lamps, 160 to 500 Watt | 3 Weeks | ||||
![]() | 69922Arc Lamp Power Supply, Universal, 800 to 1800 Watt | 2 Weeks |
Compatible Lamps
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6280NSXenon Short Arc Lamp, 450 W, Ozone Free | In Stock | ||||
![]() | 6269Xenon Arc Lamp, 1000 W, UV Enhanced | In Stock | ||||
![]() | 6271Xenon Arc Lamp, 1000 W, Ozone Free | In Stock | ||||
![]() | 6272Xenon Arc Lamp, 1000 W, Ozone Free | In Stock | ||||
![]() | 66142Mercury-Xenon Arc Lamp, 500 W | In Stock | ||||
![]() | 6293Mercury-Xenon Arc Lamp, 1000 W, 1.0 x 3.0 mm Effective Arc | |||||
![]() | 6295NSMercury-Xenon Arc Lamp, 1000 W, Ozone Free |
Compatible Light Source Kits
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | High Power Research Series Xenon Light SourcesHigh Power Research Series Xenon Light Sources | |||||
![]() | High Power Mercury-Xenon Light SourcesHigh Power Mercury-Xenon Light Sources |
Compatible Simulators
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 94023ASolar Simulator, Class AAA, IEC/JIS/ASTM, 450 W Xenon, 2 x 2 in. | In Stock | ||||
![]() | 94043ASolar Simulator, Sol3A Class AAA, IEC/JIS/ASTM, 450 W Xenon, 4 x 4 in. | |||||
![]() | 94063ASolar Simulator, Sol3A Class AAA, IEC/JIS/ASTM, 1000 W Xenon, 6 x 6 in. | |||||
![]() | SOL-UV-2UV Solar Simulator, 1000 Watt Xenon Lamp, 2 x 2 inch | |||||
![]() | SOL-UV-4UV Solar Simulator, 1000 Watt Xenon, 4 x 4 in. | 6 Weeks |
















