Mercury-Xenon Arc Lamp, 1000 W, 1.0 x 3.0 mm Effective Arc

The 6293 Hg(Xe) Arc Lamp is 1000 watt with a 1.0 x 3.0 mm effective arc size. Strong mercury lines through the visible and ultraviolet dominate the output spectrum of these lamps. A continuum in the infrared persists to 2.5 μm and beyond.
Due to its intense UV spectral output profile below 400 nm, Oriel recommends wearing the necessary safety equipment such as UV protective eyewear. Safety goggles or spectacles are offered separately.
This lamp is compatible with the 6162 Socket Adapter (not included).
Specifications
- TypeMercury-Xenon Lamp
- Lamp TypeHg(Xe)
- Lamp Wattage1000 W
- Average life1000 h
- Bulb Diameter38 mm
- Effective Arc Size1.0 x 3.0 mm
- Horizontal Intensity5000 cd
- Approximate Brightness360 cd mm-2
- Approximate Flux40000 lm
- Lamp Current28.5 A
- Lamp Voltage35 V

Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
2D Product Drawings
LS-089Bb(640.2 kB, PDF)
Related Products
Compatible Light Source Components
Check out our compatibility guide for compatible housing, socket adapter, power supply and cable to be used with each lamp.
Compatible Light Source Systems
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66924-1000HX-R1Light Source, Mercury-Xenon, 1000 W, F/1 2 Element Plano-Convex | 6 Weeks | ||||
![]() | 66926-1000HX-R07Light Source, Mercury-Xenon, 1000 W, F/0.7 4 Element Aspherab | 6 Weeks | ||||
![]() | 69920Arc Lamp Power Supply, Universal, 350 to 1000 Watt | In Stock |
UV Safety Equipment
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49126Safety Goggles, UV Light Sources, Flexible Frame | In Stock | ||||
![]() | 66087Ozone Eater™, 110/220 VAC, 50/60 Hz | 1 Week |











