Xenon Arc Lamp, 1000 W, UV Enhanced

  • Lamp Type
    Xe, UV-Enhanced
  • Lamp Wattage
    1000 W
  • Average life
    1000 h  
  • Bulb Diameter
    38 mm  
  • Effective Arc Size
    1.0 x 3.0 mm
  • Horizontal Intensity
    3000 cd  
  • Approximate Brightness
    400 cd mm-2
  • Approximate Flux
    30000 lm  
  • Lamp Current
    43.5 A
  • Lamp Voltage
    23 V