Lamp Socket Adapter, 1000 W Xe or Hg(Xe) Lamp, For Research Housing

The 6162 Socket Adapter is for 1000 W Xenon or Mercury-Xenon Oriel Lamps.
Specifications
- TypeLamp Socket Adapter
- Lamp Wattage1000 W
Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6269Xenon Arc Lamp, 1000 W, UV Enhanced | In Stock | ||||
![]() | 6271Xenon Arc Lamp, 1000 W, Ozone Free | In Stock | ||||
![]() | 6293Mercury-Xenon Arc Lamp, 1000 W, 1.0 x 3.0 mm Effective Arc | |||||
![]() | 6295NSMercury-Xenon Arc Lamp, 1000 W, Ozone Free | |||||
![]() | 66924-1000HXF-R1Light Source, Mercury-Xenon, 1000 W Ozone Free, F/1 2 Element Plano-Convex | 1 Week | ||||
![]() | 66926-1000HXF-R07Light Source, Mercury-Xenon, 1000 W Ozone Free, F/0.7 4 Element Aspherab | 6 Weeks | ||||
![]() | 66924-1000XF-R1Light Source, Xenon, 1000 W Ozone Free, F/1 2 Element Plano-Convex | 1 Week | ||||
![]() | 66926-1000XF-R07Light Source, Xenon, 1000 W Ozone Free, F/0.7 4 Element Aspherab |





