Light Source, Mercury-Xenon, 1000 W Ozone Free, F/0.7 4 Element Aspherab

The 66926-1000HXF-R07 High Power Mercury-Xenon Light Source is a complete, plug and play light source suitable for applications where intense UV-NIR output is required. The light source includes an 1000 W Ozone Free Hg-Xe arc lamp, Hg-Xe lamp socket adapter, research series lamp housing, interconnection cables and the lamp power supply. After a quick and easy assembly, the light source is ready for use and can be easily integrated into a user's setup.
The included Research Arc Lamp Housing model 66923 is not just an aluminum enclosure for the lamp; it holds the ignitor, condensing optics, rear reflector, and lamp cooling fan. This version was designed for 450 to 1000 Watt arc lamps. It uses a F/0.7 Four Element Fused Silica Aspherab condenser for a 2.7 inch (69 mm) diameter collimated beam at the 3 Inch Series output flange.
The light source also includes the model 69920 high stability arc lamp power supply for operating 350-1200 W DC arc lamps. A display screen and easy to use push buttons conveniently located on the front panel allow the user to navigate through the power supply’s functions. These functions include choice of Power, Current, and Intensity control modes, setting current and voltage limits, as well as observing in real time the important parameters of each operating mode.
Specifications
- TypeMercury-Xenon Light Source
- Lamp TypeHg(Xe), Ozone Free
- Lamp Wattage1000 W
- Output Beam Size69 mm
- Condenser TypeFour Element Aspherab
- F/#F/0.7
- Output BeamCollimated
- Lens MaterialFused Silica
- Lens Transmittance Range200 - 2500 nm
- Lens Multiplication Factor0.2
- Light Ripple<1 % rms
- Power Requirements95 - 264 VAC
- Flange Series Size3 Inch
- Horizontal Intensity5000 cd
Related Products
Included Components
The 66926-1000HXF-R07 Mercury-Xenon light source includes the following components:
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6295NSMercury-Xenon Arc Lamp, 1000 W, Ozone Free | |||||
![]() | 6162Lamp Socket Adapter, 1000 W Xe or Hg(Xe) Lamp, For Research Housing | In Stock | ||||
![]() | 66923Arc Lamp Housing, Research, 450-1000 W, F/0.7, 4 Element Aspherab, 3 Inch Flange | |||||
![]() | 70052Power Supply Cable Set, 6 ft. Length, for 69920 and 69922 Power Supplies | 4 Weeks | ||||
![]() | 69920Arc Lamp Power Supply, Universal, 350 to 1000 Watt | 3 Weeks |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66924-1000HXF-R1Light Source, Mercury-Xenon, 1000 W Ozone Free, F/1 2 Element Plano-Convex | 6 Weeks |
UV Safety Equipment
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49126Safety Goggles, UV Light Sources, Flexible Frame | In Stock | ||||
![]() | 66087Ozone Eater™, 110/220 VAC, 50/60 Hz | 6 Weeks |










