UV Solar Simulator, 1000 Watt Xenon Lamp, 2 x 2 inch

  • Lamp Type
    Xenon
  • Lamp Wattage
    1000 W
  • Output Beam Size
    2 x 2 in.
  • Beam Uniformity
    ≤5%
  • Beam Divergence, Half Angle
    <±4 °
  • Typical Output Power
    8 Solar Constants
  • Spectral Match Classification
    FDA CFR Part 201.327, ISO 24444:2019(E), ISO 24443:2021(E), Intl SPF Test Method (CTFASA/COLIPA/JCIA/CTFA:May 2006)
  • Temporal Instability
    < 2% over 24 hrs
  • Uniformity
    <5% non-uniformity
  • Working Distance
    11.5 ±0.5 in.
  • Line Regulation
    0.01%
  • Power Requirements
    Lamp Housing: 95-264 VAC / 3A (Max) / 47 - 63 Hz
    Power Supply: 95-264 VAC / 12A (Max) / 47 - 63 Hz