UVA1 Filter, 2 in. x 2 in., 340 nm Cut-on, SOL-UV Solar Simulators

The SOL-UV-A1-F filter is a 2 in. x 2 in. square colored glass filter to block wavelengths below 340 nm, effectively transmitting only UVA1 wavelengths. This filter fits into a solar simulator's integral filter holder, and includes a convenient pull handle which allows for quick and easy insertion and removal of the filter.
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 81051Optical Filter, UVC Blocking, 3.0 in. Diameter | |||||
![]() | 81050Optical Filter, UVB and UVC Blocking, 3.0 in. Diameter | 4 Weeks | ||||
![]() | SOL-UV-A-LONG-FUVA Filter, 2 in. x 2 in., 360 nm Cut-on, SOL-UV Solar Simulators | 6 Weeks | ||||
![]() | SOL-UV-A-FUVA Filter, 320 nm Cut-on, SOL-UV Solar Simulators | 6 Weeks |







