UV Solar Simulator, 1600 Watt Xenon, 6 x 6 in.

  • Lamp Type
    Xenon
  • Lamp Wattage
    1600 W
  • Output Beam Size
    6 x 6 in.
  • Beam Uniformity
    ≤5%
  • Beam Divergence, Half Angle
    <±3 °
  • Typical Output Power
    4 Solar Constants
  • Spectral Match Classification
    FDA CFR Part 201.327, ISO 24444:2019(E), ISO 24443:2021(E), Intl SPF Test Method (CTFASA/COLIPA/JCIA/CTFA: May 2006)
  • Temporal Instability
    < 2% Over 24 hrs
  • Uniformity
    <5% non-uniformity
  • Working Distance
    6.0 ±0.5 in.
  • Line Regulation
    0.01%
  • Power Requirements
    Lamp Housing: 95-264 VAC / 3A (Max) / 47 - 63 Hz
    Power Supply: 190-264 VAC / 15A (Max) / 47 - 63 Hz