UVA Filter, 320 nm Cut-on, SOL-UV Solar Simulators

The SOL-UV-A-F filter set is used with Oriel® solar simulators. It contains a 2 in. x 2 in. square colored glass and a 3 in. diameter filter to block both UVB and UVC wavelengths from exiting the system, effectively transmitting UVA wavelengths starting at 320nm. This filter set fits into the solar simulator's integral filter holders, and includes a convenient pull handle which allows for quick and easy insertion and removal of the filter.
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SOL-UV-A-LONG-FUVA Filter, 2 in. x 2 in., 360 nm Cut-on, SOL-UV Solar Simulators | 6 Weeks | ||||
![]() | SOL-UV-A1-FUVA1 Filter, 2 in. x 2 in., 340 nm Cut-on, SOL-UV Solar Simulators | 6 Weeks | ||||
![]() | 81050Optical Filter, UVB and UVC Blocking, 3.0 in. Diameter | 4 Weeks | ||||
![]() | 81051Optical Filter, UVC Blocking, 3.0 in. Diameter |