Xenon Short Arc Lamp, 450 W, Ozone Free

  • Lamp Type
    Xe, Ozone Free
  • Lamp Wattage
    450 W
  • Average life
    1000 h  
  • Bulb Diameter
    29 mm  
  • Effective Arc Size
    0.9 x 3.0 mm
  • Horizontal Intensity
    1300 cd  
  • Approximate Brightness
    350 cd mm-2
  • Approximate Flux
    13000 lm  
  • Lamp Current
    25 A
  • Lamp Voltage
    18 V