Calibrated Reference Cell, Meter, Quartz Window

The 91150V Reference Cell and Meter is an integral part of solar simulator calibration and solar cell I-V characterization. It consists of a readout device and a 2 x 2 cm calibrated solar cell made of monocrystalline silicon and a fused silica window. The cell is also equipped with a thermocouple assembled in accordance with IEC 60904-2. The certification is accredited by NIST to the ISO-17025 standard and is traceable both to the National Renewable Energy Laboratory (NREL), and to the International System of Units (SI). It reads solar simulator irradiance in sun units; one sun is equal to 1000 W/m2 at 25 °C and Airmass 1.5 Global Reference. This tool's primary use is the testing of photovoltaic cells under standard conditions. The Readout Meter includes two BNC connectors for analog outputs for the sun irradiance and the temperature.
Re-certification service of this system is proudly offered by our Newport Photovoltaic Calibration and Test Lab. Please contact a Newport Sales Engineer for more details.
Oriel® PVIV System Setup
Demonstration on the initial set up and test measurement of an Oriel PVIV station. This video shows an I-V measurement of the Calibrated Silicon Reference Cell using the Oriel
Reference Cell Window Options
The reference cell consists of a 2x2 cm monocrystalline silicon photovoltaic cell with a choice of two windows. The KG5 heat absorbing window offers high transmission for visible wavelengths and absorb IR wavelengths. For a wider wavelength transmission range, a fused silica (quartz) window option is available. The KG1, KG2, and KG3 windows and respective traces are no longer available for standard ordering, and are referenced for legacy purposes only. For customized solutions featuring these traces, please refer to our FSQ products in our heat absorbing glass shortpass filters product family.
Specifications
- AutorangingSwithces to higher display range above 1.95 Sun, lower range below 1.90 Sun
- ResolutionIrradiance: 0.0001 Sun @ 0-1.9500 Sun (low display range), 0.001 Sun @ 1.900-3.500 Sun (high display range)
Temperature: 0.01 °C - Sampling Rate2 readings/sec
- Settling Timewithin 1 sec for <0.25% (= 6τ)
- RangeIrradiance: 0-3.500 Sun
Temperature: 0-199.9 °C capable - Operating Temperature Range10-40 °C
- Operating Humidity0-90% relative humidity, non-condensing
- Electrical InterfaceType K connector for thermocouple integrated beneath the PV reference cell
Amphenol T 3302 009 4-pin connector for reference cell 4-wire interface
Analog output BNC jacks for Sun and temperature output - DimensionsMeter: 151 x 95 x 178 mm
Reference cell: 70 x 16 x 92 mm - Weight1.8 kg (meter)
Resources & Downloads
Manuals
Oriel 91150V-CBL Reference Solar Cell Cable User Manual(233.1 kB, PDF) Oriel 91150V Reference Solar Cell User Manual(582.5 kB, PDF)
Literature
Oriel 91150V Reference Solar Cell Datasheet(1.5 MB, PDF) Oriel Photovoltaic Calibration Lab Datasheet(120.3 kB, PDF)
Application Notes
Comparisons of IV Curves between Xenon Lamp-Based and LED-Based Solar Simulators(482.7 kB, PDF) Reliable Solar Cell Measurements(511.3 kB, PDF) The Spectral Mismatch Factor(865.4 kB, PDF)
Other
EU ROHS3 - 91150 Calibrated Reference Cell Systems(240.3 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PVIV-1AI-V Test Station, 1 Amp Max, Software and Meter Included | 3 Weeks | ||||
![]() | PVIV-10AI-V Test Station, 10 Amp Max, Software and Meter Included | 2 Weeks | ||||
![]() | PVIV-TC-VACCell Holder, 2x2 to 6x6 in., Temperature Control, Vacuum Positioning | 3 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PVIV-1AI-V Test Station, 1 Amp Max, Software and Meter Included | 3 Weeks | ||||
![]() | 94043ASolar Simulator, Sol3A Class AAA, IEC/JIS/ASTM, 450 W Xenon, 4 x 4 in. | |||||
![]() | PVIV-PROBE-KITPVIV Probe Kit, PVIV and QE Systems | In Stock | ||||
![]() | 6280NSXenon Short Arc Lamp, 450 W, Ozone Free | In Stock | ||||
![]() | 94023ASolar Simulator, Class AAA, IEC/JIS/ASTM, 450 W Xenon, 2 x 2 in. | |||||
![]() | 94063ASolar Simulator, Sol3A Class AAA, IEC/JIS/ASTM, 1000 W Xenon, 6 x 6 in. | |||||
![]() | PVIV-VAC-CHUCKCell Holder, Height Adjustable, Vacuum Plate, 2x2 to 6x6 in. | 3 Weeks | ||||
![]() | 94083ASolar Simulator, Sol3A Class AAA, IEC/JIS/ASTM, 1600 W Xenon, 8 x 8 in. | In Stock | ||||
![]() | PVIV-VAC-PUMP-220PVIV Vacuum Pump, Oil Free, Cool Air Output, 220 VAC | 6 Weeks |















