Solar Simulator, Sol3A Class AAA, IEC/JIS/ASTM, 1600 W Xenon, 8 x 8 in.

The 94083A is the Sol3A Class AAA Solar Simulator with a 1600 Watt Xenon, Ozone Free source illuminated over an 8 inch x 8 inch area. The 94083A is certified to IEC 60904-9 Edition 2 (2007), JIS 8904-9 (2017), and ASTM E927-10 (2015) standards for Spectral Match, Spatial Non-Uniformity of Irradiance, and Temporal Instability of Irradiance. This model uses a single lamp design to meet not one or two, but all three performance criteria without compromising the 1 SUN output power, providing true Class AAA performance.
Class A Spectral Match

Spectral match is indicated by the first letter in the solar simulators class rating. An ideal spectral match for a solar simulator is based on the percentage of the integrated light intensity in 6 spectral ranges. A solar simulator with a Class A spectral match may not deviate more than 0.75 to 1.25 times the ideal percentage in each spectral range. Spectral match for all Oriel® solar simulator models installed with the AM 1.5G spectral correction filter is shown to easily meet IEC, JIS, and ASTM Class A requirements.
Class A Spatial Uniformity of Irradiance

The irradiance uniformity over the working area is indicated by the second letter in a solar simulator class rating, and is the most difficult requirement to achieve and maintain. Hot spots can lead to significant errors in measured cell efficiency and can cause inaccurate binning of cells. The Class A spatial uniformity performance standard is designed to minimize the impact of hot spots and has a very stringent requirement of ≤2%. The plot shows the uniformity of the irradiance across a typical 2 x 2 inch simulator working area. Each unit will come with a plot of irradiance non-uniformity.
Class A Temporal Stability

Temporal stability is the third performance parameter of solar simulators. It requires that the output light be stable over time in order to ensure that the lamp fluctuations do not distort the measurement of solar cell efficiency. The Oriel Sol3A easily meets the requirements for temporal stability as defined by the IEC, ASTM, and JIS standards. The IEC 60904-9 (2007) has the most stringent requirements for short term instability with a maximum allowable level of 0.5%. Shown is a typical instability response of 0.369% at 50 ms intervals for an 1.6 kW Sol3A solar simulator.
Integrated Partial Sun Attenuator
A Variable Aperture feature is integrated into all Sol3A simulators that provides user variable partial sun illumination capability. The range of attenuation is from 0.1 - 1.0 SUN. Uniformity at partial illumination maintains a minimum Class B uniformity per the IEC, JIS, and ASTM standards. The simple to use dial control provides infinite control of attenuation. Spectral performance and temporal stability maintain Class A performance at any attenuation.
The 94083A uses a black non-reflective finish to minimize stray light and incorporates captive screws for all panels requiring user access to facilitate lamp replacement, alignment, and filter changes. Safety interlocks prevent inadvertent exposure to UV light.
Installation and Training service, Field Recertification service, and Extended Warranties are available for this product. Contact Newport Sales for further information.
Specifications
- Simulator ClassClass AAA
- Lamp TypeXenon
- Lamp Wattage1600 W
- Output Beam Size8 x 8 in.
- Beam Uniformity≤2%
- Beam Divergence, Half Angle<±2 °
- Typical Output Power100mW/cm2 (1 Sun)±20% Adjustable
- Spectral Match ClassificationA (IEC 60904-9 2007) A (JIS 8904-9 2017) A (ASTM E927-10 2015)
- Temporal Instability≤0.5% STI≤2.0% LTI
- Temporal Instability ClassificationA (IEC 60904-9 2007) A (JIS 8904-9 2017) A (ASTM E927-10 2015)
- Uniformity≤2 %
- Uniformity ClassificationA (IEC 60904-9 2007) A (JIS 8904-9 2017) A (ASTM E927-10 2015)
- Working Distance15.0 ±0.5 in.
- Line Regulation0.01%
- Power RequirementsLamp Housing: 95-264 VAC / 3A (Max) / 47 - 63 Hz
Power Supply: 190-264 VAC / 15A (Max) / 47 - 63 Hz
Resources & Downloads
Literature
Oriel Sol3A Solar Simulator Datasheet(1.5 MB, PDF) Oriel Solar Simulator Field Recertification Service Datasheet(478.5 kB, PDF) EU Declaration of Conformity- Solar Simulators(1.5 MB, PDF)
2D Product Drawings
Sol3A_94083A(180.4 kB, PDF)
Manuals
Oriel Partial Sun Attenuator User Manual(373.6 kB, PDF) Oriel Sol3A Simulator User Manual(3 MB, PDF)
Application Notes
Reliable Solar Cell Measurements(511.3 kB, PDF) Comparisons of IV Curves between Xenon Lamp-Based and LED-Based Solar Simulators(482.7 kB, PDF)
Technical Notes
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PVIV-1AI-V Test Station, 1 Amp Max, Software and Meter Included | In Stock | ||||
![]() | PVIV-10AI-V Test Station, 10 Amp Max, Software and Meter Included | In Stock | ||||
![]() | 91150-KG5Calibrated Reference Cell, Meter, KG5 Window | In Stock | ||||
![]() | 91150VCalibrated Reference Cell, Meter, Quartz Window | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 68951Digital Exposure System, Solar Simulators | 6 Weeks |
Spare Parts and Service
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 62726Xenon Arc Lamp, 1600 W, Ozone Free | In Stock | ||||
![]() | 69922Arc Lamp Power Supply, Universal, 800 to 1800 Watt | In Stock | ||||
![]() | 81388Air Mass Filter, AM 1.5 Global | In Stock | ||||
![]() | 70052Power Supply Cable Set, 6 ft. Length, for 69920 and 69922 Power Supplies | 4 Weeks |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 94023ASolar Simulator, Class AAA, IEC/JIS/ASTM, 450 W Xenon, 2 x 2 in. | In Stock | ||||
![]() | 94043ASolar Simulator, Sol3A Class AAA, IEC/JIS/ASTM, 450 W Xenon, 4 x 4 in. | |||||
![]() | 94063ASolar Simulator, Sol3A Class AAA, IEC/JIS/ASTM, 1000 W Xenon, 6 x 6 in. | |||||
![]() | 94123ASolar Simulator, Class AAA, IEC/JIS/ASTM, 1600 W Xenon, 12 x 12 in. | |||||
![]() | 94123A-CPVSolar Simulator, Class AAA, IEC/JIS/ASTM, 1600 W Xe, 12 x 12 in., CPV |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 91150VCalibrated Reference Cell, Meter, Quartz Window | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















