We send a qualified engineer to your site to perform a thorough, 3-point classification measurement based on the current industry standards on solar simulator specifications.
- Onsite recertification service on any solar simulator model for maximum convenience
- Avoid the hassle and turnaround time of shipping a simulator back to the factory
- Real time performance metrics compared to the most up-to-date industry standards
- Service applicable for North American customers only See All Features
Accessories
Applicable Solar Simulator Models
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 94123ASolar Simulator, Class AAA, IEC/JIS/ASTM, 1600 W Xenon, 12 x 12 in. | |||||
![]() | 94083ASolar Simulator, Sol3A Class AAA, IEC/JIS/ASTM, 1600 W Xenon, 8 x 8 in. | |||||
![]() | 94063ASolar Simulator, Sol3A Class AAA, IEC/JIS/ASTM, 1000 W Xenon, 6 x 6 in. | |||||
![]() | 94043ASolar Simulator, Sol3A Class AAA, IEC/JIS/ASTM, 450 W Xenon, 4 x 4 in. | |||||
![]() | 94023ASolar Simulator, Class AAA, IEC/JIS/ASTM, 450 W Xenon, 2 x 2 in. | |||||
![]() | 94123A-CPVSolar Simulator, Class AAA, IEC/JIS/ASTM, 1600 W Xe, 12 x 12 in., CPV | |||||
![]() | LSH-7320LED Solar Simulator, Class ABA, MiniSol | In Stock | ||||
![]() | VeraSol-2LED Solar Simulator, Class AAA, VeraSol-2 | In Stock | ||||
![]() | 94011ASolar Simulator, Manual Shutter Only, LCS-100 | In Stock |