LED Solar Simulator, Class ABA, MiniSol

  • Simulator Class
    Class ABA
  • Lamp Type
    LED
  • Output Beam Size
    2 inch x 2 inch [50.8 mm x 50.8 mm]
  • Typical Output Power
    0.1 to 110 mW/cm2 (0.1 to 1.1 SUN) Adjustable
  • Spectral Match Classification
    A (IEC 60904-9 2007) A (JIS 8904-9 2017)
  • Temporal Instability Classification
    A (IEC 60904-9 2007) A (JIS 8904-9 2017)
  • Uniformity Classification
    B (IEC 60904-9 2007) B (JIS 8904-9 2017)
  • Working Distance
    12.0 ±0.5 inches
    304 ±12 mm