Our optical breadboard handles are ideal for lifting and handling optical breadboards such as Newport's SA2, TD, IG, SG or PG Series. Made with reinforced glass fiber, these handles are robust, light weight and resistant to oil, solvents and other chemical agents.
- Ideal for lifting or handling optical breadboards
- Robust, light weight and chemical resistant
- Works with Imperial or Metric breadboards
- 550 lb (250 kg) maximum load capacity See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-HNDLHandles, Optical Breadboard, 2 Piece Set, SA2 Series | In Stock |