Handles, Optical Breadboard, 2 Piece Set, SA2 Series

The SA2-HNDL Breadboard Handle is ideal for lifting and handling optical breadboards such as Newport SA2, TD, IG, SG or PG Series. Made in Italy with reinforced glass fiber, those handles are robust, light weight and resistant to oil, solvents and other chemical agents. 1/4-20 or M6 cap screws are needed to mount the handles to a standard breadboard (either English or Metric). The hole spacing on the handle works with 6 in. or 150 mm separation. The SA2-HNDL includes 2 individual handles (cap screws are not included). Max. capacity is 550 lbs (250 kg).
Specifications
- Mounting Holes1/4-20 (M6) CLR
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SA2-FT-50Vibration Isolation Mounting Foot, Sorbothane, 50 Durometer, M6 Thread | |||||
![]() | M-SA2-FT-70Vibration Isolation Mounting Foot, Sorbothane, 70 Durometer, M6 Thread | |||||
![]() | M-SA2-23Optical Breadboard Plate, Solid Aluminum, 600 x 900 mm, 25 mm M6 Grid | |||||
![]() | M-SA2-18X18Optical Breadboard Plate, Solid Aluminum, 450 x 450 mm, 25 mm M6 Grid | |||||
![]() | SA2-FT-70Vibration Isolation Mounting Foot, Sorbothane, 70 Durometer, 1/4-20 | |||||
![]() | M-SA2-18X24Optical Breadboard Plate, Solid Aluminum, 450 x 600 mm, 25 mm M6 Grid |






