Our aluminum breadboard plate mounting brackets are ideal for mounting SA2 Series Solid Aluminum Breadboards in a vertical orientation. The brackets are rigid with slotted mounting points. SA2 brackets are available in 6, 12, and 18 inch sizes and can also be used to construct 3-axis linear stage assemblies.
- Mount solid aluminum breadboard plates at 90 degree angles
- Available in for 6 in., 12 in., and 18 in. sizes
- Construct 3-axis linear stage assemblies See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-BRKT-690 Degree Mounting Bracket, 6 in., SA2 Series Breadboards | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-BRKT-1290 Degree Mounting Bracket, 12 in., SA2 Series Breadboards | |||||
![]() | SA2-BRKT-1890 Degree Mounting Bracket, 18 in., SA2 Series Breadboards | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-BRKT-690 Degree Mounting Bracket, 152.4 mm, M6, SA2 Series Breadboards | In Stock | ||||
![]() | M-SA2-BRKT-1290 Degree Mounting Bracket, 304.8 mm, M6, SA2 Series Breadboards | In Stock | ||||
![]() | M-SA2-BRKT-1890 Degree Mounting Bracket, 457.2 mm, M6, SA2 Series Breadboards | In Stock |












