About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
90 Degree Mounting Bracket, 304.8 mm, M6, SA2 Series Breadboards




90 Degree Mounting Bracket, 304.8 mm, M6, SA2 Series Breadboards
Model: M-SA2-BRKT-12
In Stock
Product Series Overview
90 Degree Optical Breadboard Mounting BracketsThe M-SA2-BRKT-12 90 Degree Mounting Bracket is ideal for mounting SA2 aluminum breadboard plates vertically. This 304.8 mm length, flat black, anodized aluminum bracket has tapped M6 holes. One bracket included.
Specifications
- Width304.8 mm
- Mounting HolesM6
- Width304.8 mm
- Mounting HolesM6
Resources & Downloads
2D Product Drawings
SA2-BRKT-12.pdf(146.4 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-SA2-BRKT-1890 Degree Mounting Bracket, 457.2 mm, M6, SA2 Series Breadboards | METRIC | In Stock | ||||
![]() | M-SA2-BRKT-690 Degree Mounting Bracket, 152.4 mm, M6, SA2 Series Breadboards | METRIC | In Stock |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-SA2-12Optical Breadboard Plate, Solid Aluminum, 300 x 600 mm, 25 mm M6 Grid | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-11Optical Breadboard Plate, Solid Aluminum, 300 x 300 mm, 25 mm M6 Grid | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-06x24Optical Breadboard Plate, Solid Aluminum, 150 x 600 mm, 25 mm M6 Grid | METRIC | 1 Week ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






