Optical Breadboard Plate, Solid Aluminum, 300 x 300 mm, 25 mm M6 Grid

The M-SA2-11 Solid Aluminum Optical Breadboard offers a combination of durability, quality workmanship, and affordability. This 13 mm thick, 300 mm x 300 mm solid aluminum plate is perfect for all kinds of non-critical applications where higher performance and higher priced breadboards are simply not necessary. A wide variety of breadboard accessories make it easy to incorporate these breadboards into larger optical systems with ease.
Convenient Platform for Optical Assemblies
These solid aluminum, nonmagnetic, optical breadboard plates provide a low cost, convenient platform for building optical assemblies, small optical experiments and optical subsystems. Our wide variety of breadboard accessories make it easy to incorporate these breadboards into larger optical systems with ease.
Counterbored Through Holes for Easy Mounting
SA2 solid aluminum optical breadboards feature four counterbored through holes in the breadboard corners, making it easy to retrofit to existing optical tables for increased workspace and convenience. As compared to competitive solid breadboards, our mounting through holes are located on the mounting hole grid. This allows an SA2 breadboard mounted to an optical table to have its hole pattern aligned with the optical table hole pattern instead of being offset from it.
Specifications
- Width300 mm
- Length300 mm
- Thickness12.7 mm
- Working SurfaceLow reflective anodized aluminum
- Surface Flatness±0.5 mm
- MicrolocksNo
- Mounting HolesM6
- Number of Counterbored HolesFour M6 Located at corners - Inset 12.5 mm from edge
- Mounting Hole TypeCut (not rolled) threads with countersink
- Mounting Hole Pattern25 mm grid
- Mounting Hole Borders12.5 mm borders
- Core DesignSolid Aluminum
- Weight3.1 kg
Resources & Downloads
Other
M-SA2-11 RoHS Certificate(275.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SA2-11-DOptical Breadboard Plate, Solid Aluminum, 300 x 300 mm, M6, Double Density | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SA2-FT-70Vibration Isolation Mounting Foot, Sorbothane, 70 Durometer, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-FT-50Vibration Isolation Mounting Foot, Sorbothane, 50 Durometer, M6 Thread | In Stock | ||||
![]() | SA2-HNDLHandles, Optical Breadboard, 2 Piece Set, SA2 Series | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SA2-12Optical Breadboard Plate, Solid Aluminum, 300 x 600 mm, 25 mm M6 Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-06X06Optical Breadboard Plate, Solid Aluminum, 150 x 150 mm, 25 mm M6 Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-08X08Optical Breadboard Plate, Solid Aluminum, 200 x 200 mm, 25 mm M6 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-08X08Optical Breadboard Plate, Solid Aluminum, 200 x 200 mm, 25 mm M6 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-12X18Optical Breadboard Plate, Solid Aluminum, 300 x 450 mm, 25 mm M6 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 25 mm Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-06X18Optical Breadboard Plate, Solid Aluminum, 150 x 450 mm, 25 mm M6 Grid | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |














