Vibration Isolation Mounting Foot, Sorbothane, 50 Durometer, M6 Thread

The M-SA2-FT-50 Sorbothane Vibration Isolation Mounting Foot is ideal for isolating a small breadboard from a standard workbench. They can also be used to isolate noisy equipment from the optical table or breadboard surface. The M-SA2-FT-50 mounts are sold individually and supplied with a M6 thread for easy mounting. They have a load capacity (per mount) 5 to 8 kg. For heavier loads simply add more mounts. For optimum isolation use the mounts at as close to the maximum load as possible.
Specifications
- Isolator Height25.4 mm
- Base sizeØ38.1 mm
- Mounting HolesM6
Resources & Downloads
2D Product Drawings
SA2-FT(85.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-HNDLHandles, Optical Breadboard, 2 Piece Set, SA2 Series | In Stock | ||||
![]() | M-SA2-12Optical Breadboard Plate, Solid Aluminum, 300 x 600 mm, 25 mm M6 Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-FT-70Vibration Isolation Mounting Foot, Sorbothane, 70 Durometer, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SA2-FT-70Vibration Isolation Mounting Foot, Sorbothane, 70 Durometer, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SA2-13Optical Breadboard Plate, Solid Aluminum, 300 x 900 mm, 25 mm M6 Grid | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-06X06Optical Breadboard Plate, Solid Aluminum, 150 x 150 mm, 25 mm M6 Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-30X30Optical Breadboard Plate, Solid Aluminum, 750 x 750 mm, 25 mm M6 Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More |









