90 Degree Mounting Bracket, 152.4 mm, M6, SA2 Series Breadboards

The M-SA2-BRKT-6 90 Degree Mounting Bracket is ideal for mounting SA2 aluminum breadboard plates vertically. This 152.4 mm length, flat black, anodized aluminum bracket has tapped M6 holes. One bracket included.
Specifications
- Width152.4 mm
- Mounting HolesM6
Resources & Downloads
2D Product Drawings
SA2-BRKT-6.pdf(157.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SA2-BRKT-1290 Degree Mounting Bracket, 304.8 mm, M6, SA2 Series Breadboards | In Stock | ||||
![]() | M-SA2-BRKT-1890 Degree Mounting Bracket, 457.2 mm, M6, SA2 Series Breadboards | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SA2-06X06Optical Breadboard Plate, Solid Aluminum, 150 x 150 mm, 25 mm M6 Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-06x24Optical Breadboard Plate, Solid Aluminum, 150 x 600 mm, 25 mm M6 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-06x36Optical Breadboard Plate, Solid Aluminum, 150 x 900 mm, 25 mm M6 Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More |








