90 Degree Mounting Bracket, 6 in., SA2 Series Breadboards

The SA2-BRKT-6 90 Degree Mounting Bracket is ideal for mounting SA2 aluminum breadboard plates vertically. This 6 in. length, flat black, anodized aluminum bracket has tapped 1/4-20 holes. One bracket included.
Specifications
- Width6 in.
- Mounting Holes1/4-20
Resources & Downloads
2D Product Drawings
SA2-BRKT-6.pdf(157.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-BRKT-1290 Degree Mounting Bracket, 12 in., SA2 Series Breadboards | |||||
![]() | SA2-BRKT-1890 Degree Mounting Bracket, 18 in., SA2 Series Breadboards | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-06x06Optical Breadboard Plate, Solid Aluminum, 6 x 6 in., 1 in. 1/4-20 Grid | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-06x36Optical Breadboard Plate, Solid Aluminum, 6 x 36 in., 1 in. 1/4-20 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-06x24Optical Breadboard Plate, Solid Aluminum, 6 x 24 in., 1 in. 1/4-20 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









