About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
90 Degree Mounting Bracket, 12 in., SA2 Series Breadboards




90 Degree Mounting Bracket, 12 in., SA2 Series Breadboards
Model: SA2-BRKT-12
Product Series Overview
90 Degree Optical Breadboard Mounting BracketsThe SA2-BRKT-12 90 Degree Mounting Bracket is ideal for mounting SA2 aluminum breadboard plates vertically. This 12 in. length, flat black, anodized aluminum bracket has tapped 1/4-20 holes. One bracket included.
Specifications
- Width12 in.
- Mounting Holes1/4-20
- Width12 in.
- Mounting Holes1/4-20
Resources & Downloads
2D Product Drawings
SA2-BRKT-12.pdf(146.4 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | SA2-BRKT-690 Degree Mounting Bracket, 6 in., SA2 Series Breadboards | IMPERIAL | 4 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-BRKT-1890 Degree Mounting Bracket, 18 in., SA2 Series Breadboards | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | SA2-12Optical Breadboard Plate, Solid Aluminum, 12 x 24 in., 1 in. 1/4-20 Grid | IMPERIAL | 4 Weeks | ||||
![]() | SA2-11Optical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1 in. 1/4-20 Grid | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-06x36Optical Breadboard Plate, Solid Aluminum, 6 x 36 in., 1 in. 1/4-20 Grid | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






