Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Calibrated Reference Cell, Meter, KG5 Window

Specifications

  • Autoranging
    Swithces to higher display range above 1.95 Sun, lower range below 1.90 Sun
  • Resolution
    Irradiance: 0.0001 Sun @ 0-1.9500 Sun (low display range), 0.001 Sun @ 1.900-3.500 Sun (high display range)
    Temperature: 0.01 °C
  • Sampling Rate
    2 readings/sec
  • Settling Time
    within 1 sec for <0.25% (= 6τ)
  • Range
    Irradiance: 0-3.500 Sun
    Temperature: 0-199.9 °C capable
  • Operating Temperature Range
    10-40 °C
  • Operating Humidity
    0-90% relative humidity, non-condensing
  • Electrical Interface
    Type K connector for thermocouple integrated beneath the PV reference cell
    Amphenol T 3302 009 4-pin connector for reference cell 4-wire interface
    Analog output BNC jacks for Sun and temperature output
  • Dimensions
    Meter: 151 x 95 x 178 mm
    Reference cell: 70 x 16 x 92 mm
  • Weight
    1.8 kg (meter)

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Calibrated Reference Solar Cell and Meter91150VCalibrated Reference Cell, Meter, Quartz Window
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$4,205
Photovoltaic Calibration and Test Lab ServicesSTPVCERTCalibration Service, Reference Cell

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Oriel I-V Test StationPVIV-1AI-V Test Station, 1 Amp Max, Software and Meter Included
In Stock
Oriel I-V Test StationPVIV-10AI-V Test Station, 10 Amp Max, Software and Meter Included
1 Week
Oriel I-V Test StationPVIV-TC-VACCell Holder, 2x2 to 6x6 in., Temperature Control, Vacuum Positioning
In Stock