Cell Holder, 2x2 to 6x6 in., Temperature Control, Vacuum Positioning

Provides temperature control for the device under test as well as vacuum positioning capability when used for IV measurements using any Oriel Sol3A, Sol2A, or Sol1A solar simulators and IV test station. The rail mounted design incorporates positions for up to a 6x6 sample and a calibrated solar reference cell. Both the device under test and reference cell are maintained at a constant temperature when the chuck is used with a circulating water bath (sold separately). Samples are held in place under vacuum supplied from an external vacuum source (sold separately). Samples can be electrically probed using magnetically positioned sampling probes (sold separately) in various configurtions.
Specifications
- Weight22 lbs. [10 kg]
Resources & Downloads
Manuals
Oriel PVIV-TC-VAC Temperature Controlled Chuck User Manual(617.3 kB, PDF)
Literature
Oriel PVIV Test Solution Datasheet(570.7 kB, PDF)
2D Product Drawings
6983_PVIV-TC-VAC_Dim(158 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PVIV-CHILLERWater Chiller, Circulating Bath | In Stock | ||||
![]() | PVIV-VAC-PUMPPVIV Vacuum Pump, Oil Free, Cool Air Output, 110 VAC | |||||
![]() | PVIV-VAC-PUMP-220PVIV Vacuum Pump, Oil Free, Cool Air Output, 220 VAC | 6 Weeks | ||||
![]() | PVIV-PROBE-KITPVIV Probe Kit, PVIV and QE Systems | In Stock |
Sparepart
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-4Optical Post, 4 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-8Q20-10Thread Adaptor, 8-32 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-8M6-10Thread Adaptor, 8-32 Male to M6 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BC-5Base Clamp, Adjustable-Height, Short, 1/4-20 Tapped Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 91150VCalibrated Reference Cell, Meter, Quartz Window | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PVIV-1AI-V Test Station, 1 Amp Max, Software and Meter Included | In Stock | ||||
![]() | PVIV-10AI-V Test Station, 10 Amp Max, Software and Meter Included | 2 Weeks |