Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Water Chiller, Circulating Bath

Specifications

  • Precision
    < 0.1 °C with a constant load
  • Noise
    <65 dB at 3 ft.
  • Communication Interface
    Top panel or RS232
  • Operating Temperature Range
    2 to 45°C
  • Operating Mode
    Cool, Heat, Cycle
  • Power Requirements
    13.5 VDC, 15 A - AC Adaptor included
  • Connection
    1/8 in. CPC with shut-off valves
  • Coolant
    25% propylene glycol/water preferred, ethylene glycol/water or water acceptable
  • Cooling Capacity
    160 W at 20°C (20°C ambient)
  • Pump
    0.5 lpm gear pump at 10 psi, with a magnetically-coupled brushless DC motor (10,000 hr MTBF)
  • Tank Volume
    75 ml, additional coolant needed to fill hoses and cold plate.
  • Dimensions
    7.5 inch x 5 inch x 7 inch [190 mm x 127 mm x 178 mm]
  • Weight
    8.1 lbs. [3.7 kg]  

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Oriel I-V Test StationPVIV-TC-VACCell Holder, 2x2 to 6x6 in., Temperature Control, Vacuum Positioning
In Stock
Quantum Efficiency Measurement SystemIQE-200B-TC-VACVacuum Chuck, Temperature Controlled, Quantum Efficiency System
6 Weeks
$2,095

Supporting

Compare Description Drawings, CAD & Specs Avail. Price
Oriel I-V Test StationPVIV-1AI-V Test Station, 1 Amp Max, Software and Meter Included
In Stock
Oriel I-V Test StationPVIV-10AI-V Test Station, 10 Amp Max, Software and Meter Included
2 Weeks
Quantum Efficiency Measurement SystemIQE-200BQuantum Efficiency Measurement System, 350-1100 nm Wavelength Range
In Stock
Quantum Efficiency Measurement SystemQUANTX-300Quantum Efficiency Measurement System, 325-1800 nm Wavelength Range
3 Weeks

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Oriel I-V Test StationPVIV-VAC-PUMP-220PVIV Vacuum Pump, Oil Free, Cool Air Output, 220 VAC
6 Weeks
$1,425
Quantum Efficiency Measurement SystemIQE-200B-TC-VACVacuum Chuck, Temperature Controlled, Quantum Efficiency System
6 Weeks
$2,095