Vacuum Chuck, Temperature Controlled, Quantum Efficiency System

The IQE-200B-TC-VAC provides temperature control and vacuum positioning for the device under test when used for QE measurements under the IQE-200B or QuantX-300 systems. The top vacuum plate accommodates up to a 6 inch x 6 inch sample and ensures that the device under test is maintained at a constant temperature when the chuck is used with a circulating water bath (sold separately). Samples are held in place under vacuum supplied from an external vacuum source (sold separately). Samples can also be electrically connected using magnetically positioned probes (sold separately) in various wiring configurations.
Specifications
- Thermistor Temperature Accuracy±1˚C
- Operating Temperature Range-40˚C to 125˚C
- ConnectionThermistor: BNC; Vacuum Pump: 1/4" OD tubing; Chiller: 1/8" ID tubing
- Dimensions6.25" x 8.5" x 2.25"
- Weight9.5 lbs. [4.3 kg]
Resources & Downloads
Literature
Manuals
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | IQE-200BQuantum Efficiency Measurement System, 350-1100 nm Wavelength Range | In Stock | ||||
![]() | QUANTX-300Quantum Efficiency Measurement System, 325-1800 nm Wavelength Range | 3 Weeks | ||||
![]() | PVIV-VAC-PUMPPVIV Vacuum Pump, Oil Free, Cool Air Output, 110 VAC | |||||
![]() | PVIV-VAC-PUMP-220PVIV Vacuum Pump, Oil Free, Cool Air Output, 220 VAC | 6 Weeks | ||||
![]() | PVIV-CHILLERWater Chiller, Circulating Bath | In Stock | ||||
![]() | PVIV-PROBE-KITPVIV Probe Kit, PVIV and QE Systems | In Stock |
Spare Parts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 70018Cable, BNC Low Noise, 6 Foot (1.8 Meter) Length | In Stock |
Similar QE Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | IQE-LIGHT-BIASLight Biasing System, IQE Series | In Stock | ||||
![]() | QUANTX-300-LTELight Tight Enclosure Kit, QuantX-300 | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PVIV-CHILLERWater Chiller, Circulating Bath | In Stock |
















