Light Biasing System, IQE Series

The IQE-LIGHT-BIAS is a compact source pre-configured for light delivery into a fiber optic light guide and easily integrated onto an IQE system. This kit provides a light source with adjustable intensity levels and the ability to install up to three colored filters. A wide selection of filters are available from Newport to meet a variety of testing needs. These filters are sold separately.
Specifications
- Lamp TypeQTH
- Power Requirements100/240 VAC, 50/60 Hz
- Dimensions7.25" x 9.50" x 4.6"
- Weight< 15.0 lbs.

Resources & Downloads
Manuals
Oriel IQE Light Biasing System User Manual(808.9 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | IQE-200BQuantum Efficiency Measurement System, 350-1100 nm Wavelength Range | In Stock | ||||
![]() | QUANTX-300Quantum Efficiency Measurement System, 325-1800 nm Wavelength Range | In Stock |
Spare Parts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66088Fiber Optic Illuminator, 150 W QTH | In Stock | ||||
![]() | 6346Quartz Tungsten Halogen Lamp, 150 W, Integrated Full Reflector | In Stock | ||||
![]() | 77533Fiber Optic Bundle, Bifurcated, Glass, 0.55 NA | 4 Weeks | ||||
![]() | 77646Focusing and Imaging Beam Probe, Fiber Bundle, Fused Silica | 4 Weeks |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66088-LEDLED Light Source, Visible, 15 W, Fiber Optic Coupling Output | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | QUANTX-300-LTELight Tight Enclosure Kit, QuantX-300 | In Stock | ||||
![]() | QUANTX-300Quantum Efficiency Measurement System, 325-1800 nm Wavelength Range | In Stock |