Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Fiber Optic Illuminator, 150 W QTH

Specifications

  • F/#
    F/1.1
  • Intensity Control
    Solid State 0-100%
  • Light Ripple
    ±6% pk. to pk. rms
  • Line Regulation
    ±1% change in light intensity for a ±10% change in line voltage
  • Power Requirements
    100/240 VAC, 50/60 Hz
  • Lamp Voltage
    21 VAC, nominal; adjustable from 0 - 21 VAC
  • Color Temperature
    3200 K Maximum
undefined

Resources & Downloads

2D Product Drawings

Related Products

Spare Parts

Compare Description Drawings, CAD & Specs Avail. Price
QTH Lamps6346Quartz Tungsten Halogen Lamp, 150 W, Integrated Full Reflector
5 Weeks
$105

Required Mounting Accessory

for 11 mm ferrule ends
Compare Description Drawings, CAD & Specs Avail. Price
Fiber Holders and Mounts77817Fiber Bundle Mount, Circular Bundle to 1.5 Inch Male Flange
In Stock
$145

Compatible Optical Fibers

Compare Description Drawings, CAD & Specs Avail. Price
Liquid Light GuidesLiquid Light GuidesLiquid Light Guides
Single Branch Fiber BundlesSingle Branch Fiber Optic BundlesSingle Branch Fiber Optic Bundles
Multi-Branch Fiber Optic BundlesMulti-branch Fiber BundlesMulti-branch Fiber Bundles
UV to NIR Large Core Optical FibersUV-NIR Large Core FibersUV-NIR Large Core Fibers
Rectangular to Circular Fiber Optic BundlesRectangular to Circular Fiber BundlesRectangular to Circular Fiber Bundles

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Holders and Mounts77817Fiber Bundle Mount, Circular Bundle to 1.5 Inch Male Flange
In Stock
$145