Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 1 of 1 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Fiber Optic Illuminator66088Fiber Optic Illuminator, 150 W QTH
In Stock
$1,295

Specifications

  • Lamp Type
    QTH
  • Lamp Wattage
    150 W
  • F/#
    F/1.1
  • Intensity Control
    Solid State 0-100%
  • Light Ripple
    ±6% pk. to pk. rms
  • Line Regulation
    ±1% change in light intensity for a ±10% change in line voltage
  • Power Requirements
    100/240 VAC, 50/60 Hz
  • Lamp Voltage
    21 VAC, nominal; adjustable from 0 - 21 VAC
  • Color Temperature
    3200 K Maximum

Features

150 W QTH Lamp Provides Broadband VIS-IR Emission

The 66088 uses the  150 W QTH lamp as its illumination source. QTH lamps exhibit better output stability than arc lamps and do not produce strong UV light emission or toxic ozone. Their smooth spectral output curve make them useful for radiometric and photometric applications. The 6346 is a specialized QTH lamp with a dichroic reflector for collecting any backscatter from the lamp and focusing nearly all of the lamp's output light into a focused point several mm in diameter.

No Lamp Alignment Necessary

Upon receiving the 66088, the unit is ready to use after a simple drop-in installation of the lamp. The user does not have to spend time aligning the lamp or programming the power supply to output the proper voltage and current. Simply plug in the unit and it is ready for use.

Fiber Coupling Adapter Required

The 66088 light source can be used as a fiber optic coupling solution for flexible light delivery. When using a Liquid Light Guide or Fiber Bundle terminated with an 11 mm ferrule, Fiber Bundle Mount model  is required for compatibility. Simply install the mount to the output port of the 66088 and insert the 11 mm ferrule end.

Minimized Light Ripple with Integrated DC Power Supply

QTH lamps operate in constant current mode in order to prolong lifetime by maintaining a stable light output throughout the operation of the lamp. Highly stable light output with minimal ripple is dependent on the current supplied to the QTH lamp's filament. Integrated into the 66068 is a highly regulated power supply, capable of supplying current with such stability that output light ripple is maintained to ±6% peak to peak.

Manual Control Knob on Front Panel for Simple Light Intensity Adjustment

Adjusting the output light intensity is as easy as turning in the knob located on the front panel. Output intensity and thus color temperature of the lamp can be adjusted from 0 to 100%, or 0 to 3300 K.

Remote intensity and shutter control functionality

If remote control of the light source is preferred, the output intensity of the 66088 can be adjusted by connecting an external 0 to 5 VDC power supply to the 9-pin, D-style connector on the rear panel of the illuminator. Using this external connector also enables remote on/off functionality, in which a TTL signal can be input to turn the lamp on/off, mimicking the function of an external shutter.

Accessories

Replacement Lamp

Compare Description Drawings, CAD & Specs Avail. Price
QTH Lamps6346Quartz Tungsten Halogen Lamp, 150 W, Integrated Full Reflector
5 Weeks
$105

Liquid Light Guides

Compare Description Drawings, CAD & Specs Avail. Price
Liquid Light Guides76841Liquid Light Guide, 79 in., 220-600 nm, 0.12 in. Core, 0.43 NA$1,250
Liquid Light Guides76843Liquid Light Guide, 79 in., 220-600 nm, 0.2 in. Core, 0.43 NA
In Stock
$1,870
Liquid Light Guides76848Liquid Light Guide, Bifurcated, 340-800 nm, 0.12 in. Core, 39.4 in. Legs
4 Weeks
$1,665
Liquid Light Guides76846Liquid Light Guide, Bifurcated, 300-650 nm, 0.12 in. Core, 39.4 in. Legs$1,745
Liquid Light Guides76842Liquid Light Guide, 39.4 in., 220-600 nm, 0.2 in. Core, 0.43 NA$1,350
Liquid Light Guides76847Liquid Light Guide, Bifurcated, 300-650 nm, 0.12 in. Core, 79 in. Legs
6 Weeks
$1,640
Liquid Light Guides77554Liquid Light Guide, 39.4 in., 300-650 nm, 0.12 in. Core, 0.59 NA$300
Liquid Light Guides77555Liquid Light Guide, 79 in., 300-650 nm, 0.12 in. Core, 0.59 NA
4 Weeks
$430
Liquid Light Guides77557Liquid Light Guide, 79 in., 300-650 nm, 0.2 in. Core, 0.59 NA$645
Liquid Light Guides76849Liquid Light Guide, Bifurcated, 340-800 nm, 0.12 in. Core, 79 in. Legs
4 Weeks
$2,085
Liquid Light Guides77556Liquid Light Guide, 39.4 in., 300-650 nm, 0.2 in. Core, 0.59 NA
4 Weeks
$505
Liquid Light Guides77568Liquid Light Guide, 39.4 in., 340-800 nm, 0.2 in. Core, 0.59 NA
4 Weeks
$465
Single Branch Fiber Optic Bundles77575Fiber Optic Bundle, High Grade FS, 11 mm Ferrule, 0.063 in., 24 in.
4 Weeks
$705
Multi-branch Fiber Bundles77565Fiber Optic Bundle, Bifurcated, High Grade Fused Silica, 0.22 NA
In Stock
$2,185
Liquid Light Guides77566Liquid Light Guide, 39.4 in., 340-800 nm, 0.12 in. Core, 0.59 NA
4 Weeks
$430
Liquid Light Guides77567Liquid Light Guide, 79 in., 340-800 nm, 0.12 in. Core, 0.59 NA
In Stock
$480
Liquid Light Guides77569Liquid Light Guide, 79 in., 340-800 nm, 0.2 in. Core, 0.59 NA
4 Weeks
$680
Liquid Light Guides77628Liquid Light Guide, 39.4 in., 300-650 nm, 0.3 in. Core, 0.59 NA
4 Weeks
$705
Liquid Light Guides77635Liquid Light Guide, 79 in., 420-2000 nm, 0.12 in. Core, 0.52 NA$830
Liquid Light Guides77634Liquid Light Guide, 39.4 in., 420-2000 nm, 0.12 in. Core, 0.52 NA$385
Liquid Light Guides77636Liquid Light Guide, 39.4 in., 420-2000 nm, 0.2 in. Core, 0.52 NA$500
Liquid Light Guides77638Liquid Light Guide, 39.4 in., 420-2000 nm, 0.3 in. Core, 0.52 NA
4 Weeks
$895
Liquid Light Guides77632Liquid Light Guide, 79 in., 340-800 nm, 0.3 in. Core, 0.59 NA$1,250
Liquid Light Guides77637Liquid Light Guide, 79 in., 420-2000 nm, 0.2 in. Core, 0.52 NA
4 Weeks
$730
Liquid Light Guides77639Liquid Light Guide, 79 in., 420-2000 nm, 0.3 in. Core, 0.52 NA
4 Weeks
$1,330
Liquid Light Guides77629Liquid Light Guide, 79 in., 300-650 nm, 0.3 in. Core, 0.59 NA
5 Weeks
$1,045
Liquid Light Guides77631Liquid Light Guide, 39.4 in., 340-800 nm, 0.3 in. Core, 0.59 NA
In Stock
$830

Fiber Bundles

Compare Description Drawings, CAD & Specs Avail. Price
Single Branch Fiber Optic Bundles77524Fiber Optic Bundle, Glass, 11 mm Ferrules, 0.125 in. Diameter, 24 in. (RoHS Pending)
3 Weeks
$200
Single Branch Fiber Optic Bundles77525Fiber Optic Bundle, Glass, 11 mm Ferrules, 0.125 in. Diameter, 36 in. (RoHS Pending)
3 Weeks
$230
Single Branch Fiber Optic Bundles77527Fiber Optic Bundle, Glass, 11 mm Ferrules, 0.125 in. Diameter, 72 in.
4 Weeks
$455
Single Branch Fiber Optic Bundles77526Fiber Optic Bundle, Glass, 11 mm Ferrules, 0.125 in. Diameter, 48 in.$300
Multi-branch Fiber Bundles77533Fiber Optic Bundle, Bifurcated, Glass, 0.55 NA$500
Fiber Holders and Mounts77817Fiber Bundle Mount, Circular Bundle to 1.5 Inch Male Flange
In Stock
$145