Fiber Optic Bundle, Bifurcated, High Grade Fused Silica, 0.22 NA

  • Type
    Bifurcated Fiber Bundle
  • Core Diameter
    3.2 mm (common), 2.2 mm (legs)
  • Numerical Aperture
    0.22  
  • Transmittance Range
    260 - 2200 nm
  • Fiber Length
    36 in.  
  • Fiber Connector
    11 mm Ferrule
  • Acceptance Cone, 2a
    25°
  • Fiber Material
    High Grade Fused Silica