Mutli-branch fiber bundles have one common end and evenly divide light output among two or three output ends. These broad transmittance range light guides can be used to make simple, inexpensive beam splitters or combiners.
- Broad transmittance range over UV to NIR wavelengths
- Bifurcated bundles available
- High grade fused silica fiber bundle offered
- Comb randomized for equal light output from each branch See All Features
Features
Broad transmittance range over UV to NIR wavelengths
Fiber bundles with two different core materials are offered. A high grade fused silica core transmits nearly all of the radiation emitted from an arc lamp (particularly ozone free types), with transmittance beginning down at 260 nm and continuing to 2200 nm.
Comb randomized for equal light output from each branch
These multi-branch fiber bundles are comb randomized to produce evenly divided outputs. When light is uniformly focused onto the large unified input, each leg of a bifurcated bundle receives 43% of the total incident energy.
Accessories
Focusing Lens Assemblies
Fiber Bundle Mounts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77802Fiber Bundle Holder, Circular Bundle to 1.5 Inch Male Flange, XYZ Adjust | |||||
![]() | 77357Fiber Bundle Mount, Circular Bundle to 1.5 Inch Female Flange | In Stock | ||||
![]() | 77817Fiber Bundle Mount, Circular Bundle to 1.5 Inch Male Flange | In Stock | ||||
![]() | 77814Fiber Bundle Holder, 11 mm, Optical Post Mounted | 4 Weeks |
Ferrules and Ferrule Converters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77641Fiber Bundle Ferrule, 11mm, 0.18 inch Inner Dia., 0.38 inch Length | In Stock | ||||
![]() | 77663Fiber Bundle Ferrule, 11mm, 0.16 inch Inner Dia., 0.48 inch Length | |||||
![]() | 77640Fiber Bundle Ferrule, 11mm, 0.16 inch Inner Dia., 0.38 inch Length | 6 Weeks | ||||
![]() | 77642Fiber Bundle Ferrule, 11mm, 0.18 inch Inner Dia., 0.48 inch Length | In Stock | ||||
![]() | 77670Ferrule Converter, SMA Termination to 11mm Standard Ferrule | 2 Weeks | ||||
![]() | 77667Fiber Bundle Ferrule, 11mm, 0.31 inch Inner Dia., 0.48 inch Length | In Stock | ||||
![]() | 77665Fiber Bundle Ferrule, 11mm, 0.20 inch Inner Dia., 0.38 inch Length | In Stock | ||||
![]() | 77666Fiber Bundle Ferrule, 11mm, 0.25 inch Inner Dia., 0.48 inch Length | In Stock | ||||
![]() | 77675Ferrule Converter, ST Termination to 11mm Standard Ferrule | In Stock |