Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Focusing Assembly, Fiber Bundle, Glass Aspheric, F/0.85, 4 mm Spot

Specifications

  • Type
    Fiber Bundle Focusing Assembly
  • Flange Series Size
    1.5 Inch
  • Lens Material
    Glass
  • Lens Shape
    Aspheric
  • Thread Type
    1/4-20
  • F/#
    F/0.85
undefined

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Ferrules for Oriel Fiber Bundles77670Ferrule Converter, SMA Termination to 11mm Standard Ferrule
4 Weeks
$55
Ferrules for Oriel Fiber Bundles77675Ferrule Converter, ST Termination to 11mm Standard Ferrule
In Stock
$160

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Focusing Lens Assemblies77800Focusing Assembly, Fiber Bundle, Plano Convex, F/2, 4 mm Spot$644
Focusing Lens Assemblies77776Focusing Assembly, Fiber Bundle, FS Aspheric, F/2.2, 800 µm Spot
In Stock
$950

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Single Branch Fiber Optic Bundles77527Fiber Optic Bundle, Glass, 11 mm Ferrules, 0.125 in. Diameter, 72 in.
4 Weeks
$455