About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Ferrule Converter, ST Termination to 11mm Standard Ferrule


Ferrule Converter, ST Termination to 11mm Standard Ferrule
Model: 77675
Product Series Overview
Ferrules for Oriel Fiber BundlesThe 77675 ST Fiber Bundle Ferrule is an aluminum cylinder with an 11 mm outside diameter with an ST termination. This lets you use any ST terminated single fiber with our full range of fiber bundle holders and positioners. 11 mm fiber ferrules give all our bundles a common external diameter of 11 mm (0.44 inch). This allows the same holders and positioners to be used for all bundles simplifying coupling and positioning.
Specifications
- TypeFerrule Adapter
- Fiber Connector11 mm Ferrule
- TypeFerrule Adapter
- Fiber Connector11 mm Ferrule
Resources & Downloads
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 77670Ferrule Converter, SMA Termination to 11mm Standard Ferrule | UNIVERSAL |


