Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Fiber Optic Bundle, Glass, 11 mm Ferrules, 0.125 in. Diameter, 72 in.

Specifications

  • Type
    Single Branch Fiber Bundle
  • Core Diameter
    3.2 mm
  • Numerical Aperture
    0.56  
  • Transmittance Range
    400 - 1500 nm
  • Fiber Length
    72 in.  
  • Fiber Connector
    11 mm Ferrule
  • Acceptance Cone, 2a
    68°
  • F/#
    0.9  
  • Fiber Material
    Glass
  • Transmittance
    0.55

Resources & Downloads

2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Ferrules for Oriel Fiber Bundles77642Fiber Bundle Ferrule, 11mm, 0.18 inch Inner Dia., 0.48 inch Length
In Stock
$30

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Standard Bandpass Filters10BPF10-450Bandpass Filter, 25.4 mm, 450±2 nm Center, 10±2 nm FWHM
In Stock
$151
Focusing Lens Assemblies77799Focusing Assembly, Fiber Bundle, Glass Aspheric, F/0.85, 4 mm Spot
4 Weeks
$465