Fiber Optic Bundle, Bifurcated, Glass, 0.55 NA

  • Type
    Bifurcated Fiber Bundle
  • Core Diameter
    4.5 mm (common), 3.2 mm (legs)
  • Numerical Aperture
    0.56  
  • Transmittance Range
    400 - 2000 nm
  • Fiber Length
    36 in.  
  • Fiber Connector
    11 mm Ferrule
  • Acceptance Cone, 2a
    68°
  • Fiber Material
    Borosilicate Glass
  • Minimum Bend Radius
    50 mm
  • Operating Temperature Range
    max 107˚ C