Fiber Bundle Holder, 11 mm, Optical Post Mounted

The 77814 Rod Mounted Fiber Bundle Holder is an inexpensive and simple device that holds any 11 mm Fiber Bundle atop an optical rod. You can vary the optical axis height, and you can adjust the position of the face of the bundle over 17 mm. When the fiber is in the proper position, it is secured with a thumbscrew. The 77814 does not include an optical rod.
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77641Fiber Bundle Ferrule, 11mm, 0.18 inch Inner Dia., 0.38 inch Length | In Stock | ||||
![]() | 77640Fiber Bundle Ferrule, 11mm, 0.16 inch Inner Dia., 0.38 inch Length | 5 Weeks | ||||
![]() | 77642Fiber Bundle Ferrule, 11mm, 0.18 inch Inner Dia., 0.48 inch Length | In Stock | ||||
![]() | 77663Fiber Bundle Ferrule, 11mm, 0.16 inch Inner Dia., 0.48 inch Length |















