About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Focusing and Imaging Beam Probe, Fiber Bundle, Fused Silica




Focusing and Imaging Beam Probe, Fiber Bundle, Fused Silica
Model: 77646
4 Weeks
Product Series Overview
Beam ProbesThe 77646 Focusing and Imaging Beam Probe focuses the output of our Fused Silica Fiber Bundles. The fiber bundle is placed one focal length from Lens 1, to produce a collimated beam. This collimated beam is focused one focal length from Lens 2 (not included). The working distance is 7 mm less than the focal length of Lens 2. Lens 1 is a 19 mm focal length, F/1.7 fused silica lens, and is included with the probe. Choose lens 2 from the Related Products, based on the image magnification and working distance required. The nominal magnification is defined as the ratio of the focal lengths of Lens 2 to Lens 1. The Imaging Beam probe images the output from Oriel® Glass Fiber Bundles. It uses a complex lens (Lens 1) to collect the light, and a second lens, Lens 2, to re-image the end of the fiber bundle one focal length away.
Specifications
- TypeFocusing and Imaging Beam Probe
- Optic MaterialFused Silica
- TypeFocusing and Imaging Beam Probe
- Optic MaterialFused Silica
Resources & Downloads
3D Product Models
Literature
Light Sources(1.6 MB, PDF)
Manuals
Oriel 77646 Beam Probe User Manual(171.2 kB, PDF)
2D Product Drawings
BPT-pg8-26b(460.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 77776Focusing Assembly, Fiber Bundle, FS Aspheric, F/2.2, 800 µm Spot | UNIVERSAL | In Stock | ||||
![]() | SPX012Plano-Convex Lens, Fused Silica, 12.7 mm, 19.0 mm EFL, Uncoated | UNIVERSAL | In Stock | ||||
![]() | 77670Ferrule Converter, SMA Termination to 11mm Standard Ferrule | UNIVERSAL | 5 Weeks | ||||
![]() | 77612Beam Probe Mount, Post Mountable | UNIVERSAL | In Stock |




