Fiber Optic Bundle, High Grade FS, 11 mm Ferrule, 0.063 in., 36 in.

Specifications

  • Type
    Single Branch Fiber Bundle
  • Core Diameter
    1.6 mm
  • Numerical Aperture
    0.22  
  • Transmittance Range
    260 - 2200 nm
  • Fiber Length
    36 in.  
  • Fiber Connector
    11 mm Ferrule
  • Acceptance Cone, 2a
    25°
  • F/#
    2.3  
  • Fiber Material
    High Grade Fused Silica
  • Transmittance
    0.55

Resources & Downloads

2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Ferrules for Oriel Fiber Bundles77642Fiber Bundle Ferrule, 11mm, 0.18 inch Inner Dia., 0.48 inch Length
In Stock
$30