Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Fiber Optic Bundle, High Grade FS, 11 mm Ferrule, 0.125 in., 24 in.

Specifications

  • Type
    Single Branch Fiber Bundle
  • Core Diameter
    3.2 mm
  • Numerical Aperture
    0.22  
  • Transmittance Range
    260 - 2200 nm
  • Fiber Length
    24 in.  
  • Fiber Connector
    11 mm Ferrule
  • Acceptance Cone, 2a
    25°
  • F/#
    2.3  
  • Fiber Material
    High Grade Fused Silica
  • Transmittance
    0.45

Resources & Downloads

2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Ferrules for Oriel Fiber Bundles77642Fiber Bundle Ferrule, 11mm, 0.18 inch Inner Dia., 0.48 inch Length
$30

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Focusing Lens Assemblies77776Focusing Assembly, Fiber Bundle, FS Aspheric, F/2.2, 800 µm Spot
$950