Liquid Light Guide, Bifurcated, 300-650 nm, 0.12 in. Core, 39.4 in. Legs

  • Type
    Bifurcated Liquid Light Guide
  • Core Diameter
    3.0 mm
  • Numerical Aperture
    0.59  
  • Transmittance Range
    300 - 650 nm
  • Fiber Length
    1 m  
  • Fiber Connector
    11 mm Ferrule
  • Acceptance Cone, 2a
    72°
  • F/#
    0.85
  • Fiber Material
    Liquid