Fiber Optic Bundle, Glass, 11 mm Ferrules, 0.125 in. Diameter, 48 in.

  • Type
    Single Branch Fiber Bundle
  • Core Diameter
    3.2 mm
  • Numerical Aperture
    0.56  
  • Transmittance Range
    400 - 1500 nm
  • Fiber Length
    48 in.  
  • Fiber Connector
    11 mm Ferrule
  • Acceptance Cone, 2a
    68°
  • F/#
    0.9  
  • Fiber Material
    Glass
  • Transmittance
    0.4