Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Liquid Light Guide, 79 in., 420-2000 nm, 0.2 in. Core, 0.52 NA

Specifications

  • Type
    Liquid Light Guide
  • Core Diameter
    5.1 mm
  • Numerical Aperture
    0.52  
  • Transmittance Range
    420 - 2000 nm
  • Fiber Length
    2 m  
  • Fiber Connector
    11 mm Ferrule
  • Acceptance Cone, 2a
    62°
  • F/#
    0.96  
  • Fiber Material
    Liquid
  • Minimum Bend Radius
    60 mm  

Resources & Downloads

2D Product Drawings