Liquid Light Guide, 39.4 in., 220-600 nm, 0.2 in. Core, 0.43 NA

  • Type
    Liquid Light Guide
  • Core Diameter
    5.1 mm
  • Numerical Aperture
    0.43  
  • Transmittance Range
    220 - 600 nm
  • Fiber Length
    1 m  
  • Fiber Connector
    11 mm Ferrule
  • Acceptance Cone, 2a
    50°
  • F/#
    1.2  
  • Fiber Material
    Liquid
  • Minimum Bend Radius
    60 mm