Liquid Light Guide, 39.4 in., 340-800 nm, 0.3 in. Core, 0.59 NA

  • Type
    Liquid Light Guide
  • Core Diameter
    7.6 mm
  • Numerical Aperture
    0.59  
  • Transmittance Range
    340 - 800 nm
  • Fiber Length
    1 m  
  • Fiber Connector
    11 mm Ferrule
  • Acceptance Cone, 2a
    72°
  • F/#
    0.85  
  • Fiber Material
    Liquid
  • Minimum Bend Radius
    100 mm