LED Light Source, Visible, 15 W, Fiber Optic Coupling Output

The 66088-LED is a high intensity visible light source. Its 15 W white light LED allows it to emit exclusively visible light, omitting ultraviolet and infrared wavelengths, in a much more compact package than typical arc or Quartz Tungsten Halogen (QTH) lamps. Additional benefits to traditional arc or QTH light sources include a much more efficient energy operation and a much longer lifetime with a typical 30,000 hour operation time. This light source can be used as a simple plug and play, standalone device by using the buttons on the front panel, or integrated into a fully automated system. Light intensity can be controlled remotely via an RS232 port, an external 0-5 VDC power supply, or with pulse width modulation from an external digital signal. The 66088-LED is ideal for fiber coupled applications. A liquid light guide should be used due to its high transmittance in the visible wavelength range. For coupling a light guide with Oriel’s 11 mm ferrule termination, contact your Newport Technical Sales Engineer for advice on optimum coupling. The adapter on the front of the light source is also adjustable, capable of fitting most existing light guides in a setup.
Specifications
- Lamp TypeLED
- Lamp Wattage15 W
- Spectral Range420 - 780 nm
- Weight1.8 kg
- Power Requirements96-240 VAC, 50/60 Hz or 24 VDC, 1.0 A
- Color Temperature5000 K
- Dimensions168 (L) x 70 (W) x 103 (H) mm
- CE CertifiedYes
- Maximum Optical Power0.10 W

Resources & Downloads
Manuals
Oriel 66088-LED Fiber Illuminator User Manual(971 kB, PDF)
Literature
66088-LED(50) Fiber Optic Illuminator Datasheet(2.3 MB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66088-LED-ADAPTFiber Adapter, 66088-LED Fiber Illuminator | In Stock | ||||
![]() | 77638Liquid Light Guide, 39.4 in., 420-2000 nm, 0.3 in. Core, 0.52 NA | 4 Weeks | ||||
![]() | 77634Liquid Light Guide, 39.4 in., 420-2000 nm, 0.12 in. Core, 0.52 NA | |||||
![]() | 77637Liquid Light Guide, 79 in., 420-2000 nm, 0.2 in. Core, 0.52 NA | 2 Weeks | ||||
![]() | 77639Liquid Light Guide, 79 in., 420-2000 nm, 0.3 in. Core, 0.52 NA | 4 Weeks | ||||
![]() | 77636Liquid Light Guide, 39.4 in., 420-2000 nm, 0.2 in. Core, 0.52 NA | |||||
![]() | 77635Liquid Light Guide, 79 in., 420-2000 nm, 0.12 in. Core, 0.52 NA | |||||
![]() | 77575Fiber Optic Bundle, High Grade FS, 11 mm Ferrule, 0.063 in., 24 in. | 4 Weeks |
Similar Light Sources
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66088-LED50LED Light Source, Visible, 50 W, Fiber Optic Coupling Output (RoHS and / or CE Pending) | 6 Weeks | ||||
![]() | 66088Fiber Optic Illuminator, 150 W QTH | In Stock |










