LED Light Source, Visible, 50 W, Fiber Optic Coupling Output (RoHS and / or CE Pending)

  • Lamp Type
    LED
  • Lamp Wattage
    50 W
  • Spectral Range
    420 - 780 nm
  • Weight
    4.9 lbs. [2.2 kg]
  • Power Requirements
    90-250 VAC or 24 VDC, 5.0 A
  • Color Temperature
    6500 K
  • Dimensions
    225 (L) x 100 (W) x 111 (H) mm
  • CE Certified
    no
  • Maximum Optical Power
    0.98 W