Fiber Adapter, 66088-LED Fiber Illuminator

The 66088-LED-ADAPT optimally couples any 11 mm ferrule terminated fiber to the output of the 66088-LED fiber optic illuminator. A hex wrench is included for easy attachment to an 11 mm ferrule. Once the fiber is installed, coupling the 66088-LED-ADAPT to the 66088-LED is as easy as using the screws on the front panel of the light source. For fibers that do not have Oriel’s 11 mm ferrule termination, easy to attach ferrules are sold separately to allow for installation into the 66088-LED-ADAPT.
Resources & Downloads
Manuals
Oriel 66088-LED Fiber Illuminator User Manual(971 kB, PDF)
Literature
66088-LED(50) Fiber Optic Illuminator Datasheet(2.3 MB, PDF)
Related Products
Compatible Light Sources
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66088-LEDLED Light Source, Visible, 15 W, Fiber Optic Coupling Output | In Stock | ||||
![]() | 66088-LED50LED Light Source, Visible, 50 W, Fiber Optic Coupling Output (RoHS and / or CE Pending) | 6 Weeks |
Compatible Optical Fibers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77638Liquid Light Guide, 39.4 in., 420-2000 nm, 0.3 in. Core, 0.52 NA | 4 Weeks | ||||
![]() | 77634Liquid Light Guide, 39.4 in., 420-2000 nm, 0.12 in. Core, 0.52 NA | |||||
![]() | 77637Liquid Light Guide, 79 in., 420-2000 nm, 0.2 in. Core, 0.52 NA | 4 Weeks | ||||
![]() | 77639Liquid Light Guide, 79 in., 420-2000 nm, 0.3 in. Core, 0.52 NA | 4 Weeks | ||||
![]() | 77636Liquid Light Guide, 39.4 in., 420-2000 nm, 0.2 in. Core, 0.52 NA | |||||
![]() | 77635Liquid Light Guide, 79 in., 420-2000 nm, 0.12 in. Core, 0.52 NA | |||||
![]() | 77575Fiber Optic Bundle, High Grade FS, 11 mm Ferrule, 0.063 in., 24 in. | 4 Weeks |







